SNIA038 December 2020 TMP139
Figure 4-1 shows the schematic of the TMP139 Breakout Board.
Table 4-1 contains the bill of materials for the TMP139 Breakout board.
Description |
Designator |
Part Number |
Quantity |
Manufacturer |
Package Reference |
Value |
---|---|---|---|---|---|---|
CAP, CERM, 0.1 uF, 6.3 V, +/- 10%, X7R, 0402 |
C1, C2 |
GRM155R70J104KA01D |
2 |
MuRata |
0402 |
0.1uF |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
R1 |
RCS06030000Z0EA |
1 |
Vishay-Dale |
0603 |
0 |
0.5 °C accuracy, JEDEC DDR5 Grade B, digital temperature sensor with I3C interface |
U1 |
1 |
Texas Instruments |
DSBGA6 |
||
Header, 100mil, 3x1, Gold, TH |
J1, J2 |
TSW-103-07-G-S |
0 |
Samtec |
3x1 Header |
|
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
R2 |
RCS06030000Z0EA |
0 |
Vishay-Dale |
0603 |
0 |