SNIS233A February 2024 – July 2024 TMP110
PRODUCTION DATA
When a 1 is written to the One_Shot bit in the configuration register, the TMP110 immediately starts a one-shot temperature conversion as shown in Figure 7-6. Requesting another conversion when the TMP110 is performing a temperature conversion, the device does not stop the active conversion. After completing the one-shot conversion the TMP110 enters shutdown mode, and the One_Shot bit is set to 1b.
The one-shot conversion is only supported when the Shutdown bit is set to 1b. Due to the short conversion time, the TMP110 device achieves a higher conversion rate. A single conversion typically takes 10ms and a read can take place in less than 20µs. When using the one-shot mode, 50 or more conversions per second are possible.