Texas Instruments 10/100 Mbps family DP8382x (DP83822, DP83825, DP83826) and 10/100/1000 Mbps family DP8386x (DP83867 and DP83869) were designed to meet the needs of rugged and high performance applications while still offering a wide range of options for minimizing power consumption. This application note provides how these PHYs, referred to as DP838xx, Wake-on-LAN features work and how to implement each Wake-on-LAN mode.
All trademarks are the property of their respective owners.
DP838xx 10/100/1000 Mbps Industrial Ethernet PHYs offer a wide range of power saving modes that can be applied individually or in combination with each other depending on the desired operation. This application note discusses the Wake-on-LAN feature.
Acronym | Definition |
---|---|
DUT | Device Under Test |
LP | Link Partner |
WoL | Wake-on-LAN |
PHY | Physical Layer Transceiver |
SMI | Serial Management Interface |
LPI | Low-Power Idle |
NLP | Normal Link Pulse |
TX | Transmit – Digital Pins |
RX | Receive – Digital Pins |
MDI | Media Dependent Interface |