SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
MAC ADDRESS = 00:17:83:DD:23:79
Secure-ON Password = DF-CB-85-68-17-05
To enable Magic Packet detection with Secure-ON using level change indication on RX_D3 use the following register writes:
Note: MAC IF must be in RMII operation since RX_D3 is used in MII and RGMII operation.
Step | Register | Value | Description |
---|---|---|---|
1 | 04A2 | 1700 | MAC Address Bytes 5 and 4 |
2 | 04A3 | DD83 | MAC Address Bytes 3 and 2 |
3 | 04A4 | 7923 | MAC Address Bytes 1 and 0 |
4 | 04A5 | CBDF | Secure-ON Bytes 1 and 0 |
5 | 04A6 | 6885 | Secure-ON Bytes 3 and 2 |
6 | 04A7 | 0517 | Secure-ON Bytes 5 and 4 |
7 | 0462 | 0200 | Configures RX_D3 pin for WoL Indication |
8 | 04A0 | 01A1 | WoL Enabled, Level Change |
9 | 04A0 | 09A1 | WoL Enabled, Level Change, Clear Level Change |