SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Wake-on-LAN (WoL) is a mechanism that maintains full function of the PHY, but allows for an interrupt trigger based on specific frame detection. By using WoL, backend equipment (for example, FPGAs, SoCs, Processors, ASICs, MCUs) can be powered-down until the PHY receives information that passes the specific frame detection criteria. An application solution will need to be created using the PHY's trigger once the frame detection criteria is met.
At the PHY level, an active link with a LP is required and maintained in WoL mode as the backend equipment is powered-down while the PHY is fully functional. When a qualifying frame is received, DP838xx can be configured to either send a level change or pulse indication to the GPIO pins. Additionally, DP838xx allows for interrupt configuration on INT/PWDN_N pin with polarity specification as active HIGH or active LOW.
There are three main WoL functions to allow for user flexibility and security; Magic Packet Detection, Magic Packet Detection with Secure-ON, and Custom Pattern Detection (also known as Pattern Matching).
Table 2-1 indicates which WoL features are supported on which PHYs.
Magic Packet Detection | Magic Packet Detection with Secure-ON | Pattern Matching | |
---|---|---|---|
DP83822 | Yes | Yes | Yes |
DP83825 | Yes | Yes | No |
DP83826 | Yes | Yes | No |
DP838671 | Unicast Only | Unicast Only | Yes |
DP83869 | Yes | Yes | Yes |