SNLA293 May 2022 DP83TC811R-Q1 , DP83TC811S-Q1
OA TC1 specifies conducted EMC/EMI tests. For DP83TC811, these tests were carried out in OA compliance test house FTZ and testing of emissions on MDI, emissions on each supply pin, immunity to RF signals are part of the test suite. The board was designed in accordance with OA specifications by FTZ.
Hardware and software configurations highlighted in the document were used for these conducted EMC/EMI tests. Configurations are available if further enhancement over TC1 specs are required for an application.
Detailed test report from FTZ with procedures and OA compliant results is available on request.
Other than OA EMC/EMI tests, DP83TC811 has also been tested for OEM-specific EMC standards. Detailed reports for these tests are also available upon request.