SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The High-Speed control channel mode can be configured by setting the following register control in the deserializer using the I2C register interface. HSCC Modes must only be enabled after the deserializer detects a valid receiver Lock condition (through the LOCK pin or LOCK status in register 0x0C). This ensures that the serializer has properly determined the deserializer capabilities prior to enabling the high-speed modes. In addition, if Receiver Lock is lost, HSCC mode must be disabled until a valid lock condition is restored
HSCC mode is split into two registers. The first two bits are under HSCC_MODE_2:1 field in Table 11-2. Bit 0 is under HSCC_MODE_0 field in Table 11-1 .