SNLA389B October 2022 – April 2024 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1
Schematics and the right components for MDI, reference clock, and power network are critical for the performance of 100Base-T1 PHY. This section captures the recommended schematics and component values used during OA TC-1 testing. For TC10 operation, the wake pin must be pulled to a logic high state.
PARAMETER | COMPONENT | VALUE |
---|---|
VDDIO | VDDMAC | 1.8 V, 2.5 V, or 3.3 V |
De-Coupling Capacitors VDDIO | 10 nF |
De-Coupling Capacitors VDDMAC | 10 nF, 470 nF |
Combined Ferrite Bead for VDDIO | VDDMAC(1) | BLM18KG601SH1 |
VDDA | 3.3 V |
De-Coupling Capacitors VDDA | 10 nF, 470 nF |
(Optional): Ferrite Bead for VDDA | BLM18KG601SH1 |
Vsleep | 3.3 V |
De-Coupling Capacitors Vsleep |
0.1 μF |
DC Blocking Capacitors (1% accurate, 100 V) | 0.1 μF |
Common-Mode Choke |
DLW43MH201XK2L, DLW32MH201XK2, AE2002, ACT1210L-201 |
Common-Mode Termination Resistors (1% accurate, 0.75 W, Size: 2010) | 1 kΩ |
MDI Coupling Capacitor | 4.7 nF |
ESD Shunt (5% accurate, 0.125 W, Size: 0805 | 100 kΩ |
Isolation Resistor 1 (0.25 W, Size: 1206) | 0 Ω |
Isolation Resistor 2 (0.25 W, Size: 1206) | 0 Ω |
Isolation Capacitor | Not populated |
R_XI | 100 Ω |
R_XO | Minimum required for crystal wattage specification |
ESD (Optional) | ESD Devices qualified by Open Alliance 100BASE-T1 EMC Test Specification for ESD suppression devices with load capacitance < 5 pF can be used |
If VDDIO is separate from VDDMAC, then additional ferrite bead and a 0.47-μF capacitor are required on VDDIO. This ferrite bead has the same component number: BLM18KG601SH1.