SNLA438 September 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83867CS , DP83867E , DP83867IS , DP83869HM
An Ethernet PHY which supports PROFINET® requirements must be compliant to the IEEE802.3 standard and must fulfill all the required functionality.
The standard functionality are listed in Table 2-1.
Feature | Description |
---|---|
MAC Interface | MII (mandatory) |
RGMII/RMII (optional) | |
Speed | 100Base-TX (mandatory) |
1000Base-T (optional) | |
100Base-FX (optional) | |
1000Base-X (optional) | |
MDI/MDIX | Auto-Negotiation |
Manual Setting | |
Serial Management Interface (MDIO) as defined by IEEE 802.3 Clause 45 | Power Down Mode with MDIO interface running is required |
LED indication support | Manual control (by software) is required |