SNLA456 April 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848T , DP83848VYB , DP83848YB
DP83848 is a current-mode driver and thus requires a 50OHM resistor connection between each MDI pin and AVDD33. There is also a requirement of a 100nF decoupling capacitor from AVDD33 and GND near the pullup resistors as shown in Figure 3-4. DP83826 is a voltage-mode driver and does not require these extra components as shown in Figure 3-5.
Both PHYs can use the same discrete transformers as both PHYs share the same recommendations regarding electrical specifications. However, DP83826 has a recommended configuration of center tap decoupling caps of 2nF per channel, while DP83848 has a recommended configuration of center tap shorting between channels and pulling up to AVDD33 with a 100nF decoupling cap per channel.