SNLA466A August   2024  – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Abbreviation
  5. 2Introduction
  6. 3EMC Emission
    1. 3.1 Radiated Emission
      1. 3.1.1 Test Setup for Radiated Emission Test
      2. 3.1.2 Main Radiated Emission Sources
    2. 3.2 Conducted Emission
      1. 3.2.1 Test Setup for Conducted Emission Test
      2. 3.2.2 Main Conducted Emission Sources
    3. 3.3 Debug Procedure on EMC Emission
      1. 3.3.1 General Debug Procedure
      2. 3.3.2 RE Specific Debug
      3. 3.3.3 CE Specific Debug
  7. 4EMC Immunity Test
    1. 4.1 EMI Passing Criteria
    2. 4.2 Common EMI Knowledge
    3. 4.3 IEC61000 4-2 ESD
      1. 4.3.1 ESD Test Setup
      2. 4.3.2 Possible Root Cause of Failure
      3. 4.3.3 Debug Procedure
        1. 4.3.3.1 Follow the Test Setup
        2. 4.3.3.2 Remove External Factors on Cable or Link Partner
        3. 4.3.3.3 Areas to Explore to Improve ESD Performance
          1. 4.3.3.3.1 Air or Capacitive Coupling Discharge ESD Recommendations
          2. 4.3.3.3.2 Direct Contact Discharge ESD Recommendation
        4. 4.3.3.4 Schematic and Layout Recommendations
    4. 4.4 IEC 61000 4-3 RI
      1. 4.4.1 RI Test Setup
      2. 4.4.2 Possible Root Cause of Failure
      3. 4.4.3 Debug Procedure
        1. 4.4.3.1 Follow RI Test Setup
        2. 4.4.3.2 Remove External Factor on Cable or Link Partner
        3. 4.4.3.3 Found out Main Emission Area
        4. 4.4.3.4 Schematic and Layout Recommendation
    5. 4.5 IEC 61000 4-4 EFT
      1. 4.5.1 EFT Test Setup
      2. 4.5.2 Possible Root Cause of Failure
      3. 4.5.3 Debug Procedure
        1. 4.5.3.1 Follow EFT Test Setup
        2. 4.5.3.2 Remove External Factor on Cable or Link Parnter
        3. 4.5.3.3 Areas to Explore to Improve EFT Performance
        4. 4.5.3.4 Schematic and Layout Recommendation
    6. 4.6 IEC 61000 4-5 Surge
      1. 4.6.1 Surge Test Setup
      2. 4.6.2 Possible Root Cause of Failure
      3. 4.6.3 Debug Procedure
        1. 4.6.3.1 Follow Surge Test Setup
        2. 4.6.3.2 Remove External Factor on Cable or Link Partner
        3. 4.6.3.3 Area to Explore to Improve Surge Performance
        4. 4.6.3.4 Schematic and Layout Recommendation
    7. 4.7 IEC 61000 4-6 CI
      1. 4.7.1 CI Test Setup
      2. 4.7.2 Possible Root Cause of Failure
      3. 4.7.3 Debug Procedure
        1. 4.7.3.1 Follow CI Test Setup
        2. 4.7.3.2 Remove External Factors on Cable or Link Partner
        3. 4.7.3.3 Areas to Explore to Improve CI Performance
        4. 4.7.3.4 Schematic and Layout Recommendation
  8. 5Schematic and Layout Recommendation for All EMC, EMI Tests
    1. 5.1 Schematic Recommendation
    2. 5.2 Layout Recommendation
  9. 6Summary
  10. 7References
  11. 8Revision History

Test Setup for Radiated Emission Test

  • Distance between DUT and Antenna is 3m/10m away
    • The passing emission threshold depends on distance tested
    • CISPR 32 supports both 3m and 10m setup with various passing threshold level
    • CISPR 22 only supports 10m for the frequency less than 1GHz and 3m for frequency greater than 1GHz
  • DUT and LP separated by 10cm
  • DUT and LP are 80cm above earth ground on an insulating surface
  • Various antennas are required for the full frequency range
 RE Test Setup Figure 3-3 RE Test Setup
Note: Please refer to CISPR 32 standard for further information on test setup.