SNLA466A August 2024 – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM
The IEC 61000 4-6 is also known as Conducted Immunity Testing. Conducted immunity refers to a electrical device’s ability to resist unwanted RF disturbance voltages and currents that get coupled through external wires. The main source of disturbance comes from electromagnetic fields due to equipment with RF transmission, with this disturbance injected into the Coupling Decoupling Network (CDN) and flowing to the Ethernet cable. Unlike ESD and EFT tests, most of the noise are flow through the shield and directly to connector ground. CI testing involves electromagnetic noise injected directly into the cable communication lines to disturb the system. Therefore, both the common mode and differential mode impedance of the device are crucial for CI testing. In CI testing, the disturbance has the frequency range of 9kHz to 80MHz with 80% Amplitude modulation at 1kHz.
CI test level:
Note: Class A, Class B, and Class C depend on the customer’s requirements. For the Class A requirement, customers typically look for no link drop as opposed to no consecutive packet errors, as CI testing involves static constant high frequency noise injection. Most of the packet errors occur at the same time and frequency range (most likely on communication frequency)