SNLA466A August   2024  – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Abbreviation
  5. 2Introduction
  6. 3EMC Emission
    1. 3.1 Radiated Emission
      1. 3.1.1 Test Setup for Radiated Emission Test
      2. 3.1.2 Main Radiated Emission Sources
    2. 3.2 Conducted Emission
      1. 3.2.1 Test Setup for Conducted Emission Test
      2. 3.2.2 Main Conducted Emission Sources
    3. 3.3 Debug Procedure on EMC Emission
      1. 3.3.1 General Debug Procedure
      2. 3.3.2 RE Specific Debug
      3. 3.3.3 CE Specific Debug
  7. 4EMC Immunity Test
    1. 4.1 EMI Passing Criteria
    2. 4.2 Common EMI Knowledge
    3. 4.3 IEC61000 4-2 ESD
      1. 4.3.1 ESD Test Setup
      2. 4.3.2 Possible Root Cause of Failure
      3. 4.3.3 Debug Procedure
        1. 4.3.3.1 Follow the Test Setup
        2. 4.3.3.2 Remove External Factors on Cable or Link Partner
        3. 4.3.3.3 Areas to Explore to Improve ESD Performance
          1. 4.3.3.3.1 Air or Capacitive Coupling Discharge ESD Recommendations
          2. 4.3.3.3.2 Direct Contact Discharge ESD Recommendation
        4. 4.3.3.4 Schematic and Layout Recommendations
    4. 4.4 IEC 61000 4-3 RI
      1. 4.4.1 RI Test Setup
      2. 4.4.2 Possible Root Cause of Failure
      3. 4.4.3 Debug Procedure
        1. 4.4.3.1 Follow RI Test Setup
        2. 4.4.3.2 Remove External Factor on Cable or Link Partner
        3. 4.4.3.3 Found out Main Emission Area
        4. 4.4.3.4 Schematic and Layout Recommendation
    5. 4.5 IEC 61000 4-4 EFT
      1. 4.5.1 EFT Test Setup
      2. 4.5.2 Possible Root Cause of Failure
      3. 4.5.3 Debug Procedure
        1. 4.5.3.1 Follow EFT Test Setup
        2. 4.5.3.2 Remove External Factor on Cable or Link Parnter
        3. 4.5.3.3 Areas to Explore to Improve EFT Performance
        4. 4.5.3.4 Schematic and Layout Recommendation
    6. 4.6 IEC 61000 4-5 Surge
      1. 4.6.1 Surge Test Setup
      2. 4.6.2 Possible Root Cause of Failure
      3. 4.6.3 Debug Procedure
        1. 4.6.3.1 Follow Surge Test Setup
        2. 4.6.3.2 Remove External Factor on Cable or Link Partner
        3. 4.6.3.3 Area to Explore to Improve Surge Performance
        4. 4.6.3.4 Schematic and Layout Recommendation
    7. 4.7 IEC 61000 4-6 CI
      1. 4.7.1 CI Test Setup
      2. 4.7.2 Possible Root Cause of Failure
      3. 4.7.3 Debug Procedure
        1. 4.7.3.1 Follow CI Test Setup
        2. 4.7.3.2 Remove External Factors on Cable or Link Partner
        3. 4.7.3.3 Areas to Explore to Improve CI Performance
        4. 4.7.3.4 Schematic and Layout Recommendation
  8. 5Schematic and Layout Recommendation for All EMC, EMI Tests
    1. 5.1 Schematic Recommendation
    2. 5.2 Layout Recommendation
  9. 6Summary
  10. 7References
  11. 8Revision History

EMC Immunity Test

EMC Immunity test, also known as Electromagnetic Interference (EMI), is a test standard defining the tolerance of the device to disturbance in electrical circuits caused by external sources. EMI can cause packet interrupts, degradation, or even link loss in the system due to surrounding interference. To verify electronic devices are protected against external noise sources in real time applications, meeting EMI testing requirements is typically required before device production.

EMI can cause by both humans made and natural source including cellar network, lighting, radio environment, etc… One of the common humans made examples is ESD noise generate by humans contact with the device cause a potential disturbance on the electrical device. An example of a natural source is cell phones; calls can potentially interfere with sensitive equipment on the plane. In Industrial applications, most electronic devices are directly exposed to the environment. As a result, higher standards of EMI testing are required in non-enclosed architectures.

The EMI test standard is mainly defined by IEC61000 4-X. IEC61000-4-X is used to test system-level immunity. Many system designs are specified to comply with one or more of the tests listed within the IEC 61000-4-X specification. The below sections cover the five most common tests for Ethernet applications:

  • ESD (IEC61000 4-2)
  • RI (IEC61000 4-3)
  • EFT (IEC61000 4-4)
  • Surge (IEC61000 4-5)
  • CI (IEC61000 4-6)