SNLA466A August 2024 – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM
IEC 61000-4-3, also known as RF Electromagnetic Field Immunity tests, mainly evaluate the immunity of electrical equipment when subject to radiated or electromagnetic fields. Most electronic equipment is affected by electromagnetic radiation in both industrial and automotive applications. RI evaluates device immunity over the full 80-1000MHz frequency range. There are three basic levels for Ethernet applications: