SNLA466A August 2024 – October 2024 DP83822I , DP83826E , DP83826I , DP83867E , DP83867IR , DP83869HM
IEC 61000-4-4 is also known as Electrical Fast Transient (EFT) EMC Burst Immunity Test Standard. EFT mainly tests the immunity of electrical equipment when subjected to fast transient/burst electrical signals. In EFT tests, a common mode burst signal from a burst generator is sent to the Ethernet cable through capacitive clamping. This clamping is 1 meter long, directly mounted to earth ground. Unlike ESD testing which has a one second interval between each pulse, EFT testing has a pulse interval in the microsecond range. Therefore, optimizing the design for noise discharge is crucial for EFT testing. Shielded and non-shielded cables play a significant role in EFT performance. Since EFT tests are based on clamping the Ethernet cable using capacitive coupling equipment, the noise normally injects from the equipment and directly couples inside the Ethernet cable. If the customer is using a shielded cable, most of the noise can flow to the connector ground instead of the signal lines, since the shield is normally connected to earth ground. This can significantly improve EFT performance. Therefore, shielded cables are highly recommended for EMC applications.
In the IEC 61000 4-4 standard, EFT tests also define power port testing. In addition to power EMC tests relying on not only Ethernet PHY, but also rely on system-level power ICs (Buck converters, LDOs, power switches, etc). Therefore, this section can focus on how to debug EMC failures in Ethernet applications on signal ports. There are layout recommendation for the power ports around the PHY side, but the below sections focuses on signal port EFT testing.
EFT test level:
Class A, Class B, and Class C depend on customer’s requirement
EFT test waveform:
Two frequency burst signals need to be tested for IEC61000 4-4 EFT:
IEC61000 4-6 EFT standard only require one passing frequency (5kHz or 100kHz). However, most of the industrial application currently require both 5kHz and 100kHz to consider as passing criteria.