SNLS461A May 2013 – June 2015 DS110DF111
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage (VDD) | –0.5 | +2.75 | V | ||
Supply Voltage (VIN) | –0.5 | +4.0 | V | ||
LVCMOS Input/Output Voltage | –0.5 | +4.0 | V | ||
4-Level Input Voltage (2.5 V mode) | –0.5 | +2.75 | V | ||
4-Level Input Voltage (3.3 V mode) | –0.5 | 4.0 | V | ||
SMBus Input/Output Voltage | –0.5 | 4.0 | V | ||
CML Input Voltage | –0.5 | VDD + 0.5 | V | ||
CML Input Current | –30 | +30 | mA | ||
Storage Temperature Tstg | –40 | +125 | °C |
VALUE | UNIT | ||
---|---|---|---|
ESD Rating(1) | HBM, STD - JESD22-A114F(2) | ±2500 | V |
CDM, STD - JESD22-C101-D(3) | ±1000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage | 2.5 V Mode | 2.375 | 2.5 | 2.625 | V |
3.3 V Mode | 3.0 | 3.3 | 3.6 | ||
Ambient Temperature | –40 | 25 | +85 | °C | |
SMBus (SDA, SCL) | 3.0 | 3.3 | 3.6 | V |
THERMAL METRIC(1) | DS110DF111 | UNIT | |
---|---|---|---|
WQFN (RTW) | |||
24 PINS | |||
θJA | Junction-to-ambient thermal resistance | 35.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 34.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 13.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
R_baud | Input baud rate | Full Rate: DS110DF111 | 8.5 | 11.3 | Gbps | |
FSDC | SMBus Clock Rate | Slave Mode Clock Rate | 100 | 400 | kHz | |
Master Mode Clock Rate | 280 | 400 | 520 | |||
REFCLK | Clock Rate | ± 100 ppm | 25.0 | MHz | ||
POWER SUPPLY CURRENT | ||||||
IDD | Current Consumption (Whole Device) |
11.3 Gbps : DS110DF111 | 170 | mA | ||
11.3 Gbps : DS110DF111 DFE Disabled |
150 | mA | ||||
Maximum Transient Supply Current Default Settings: CHA and CHB valid input signal detected CHA and CHB acquiring LOCK |
235 | 300 | mA | |||
NTps | Supply Noise Tolerance | 50 Hz to 100 Hz | 100 | mVp-p | ||
100 Hz to 10 MHz | 40 | mVp-p | ||||
10 MHz to 5.0 GHz | 10 | mVp-p | ||||
LVCMOS (LBK, READEN#, DONE#, LOCK) | ||||||
VIH | High level input voltage | 2.5 V or 3.3 V Supply Modes | 1.7 | VIN | V | |
VIL | Low level input voltage | 2.5 V or 3.3 V Supply Modes | 0.7 | |||
VOH | High level output voltage | IOH = –3 mA | 2.0 | VIN | V | |
VOL | Low level output voltage | IOL = 3 mA | 0.4 | |||
IIN | Input leakage current | VINPUT = GND or VIN | –15 | +15 | μA | |
4-LEVEL INPUTS (ENSMB, DEMA, DEMB, TX_DIS, VODA, VODB) | ||||||
IIN-R | Input leakage current | VINPUT = GND or VIN | –160 | +80 | μA | |
OPEN DRAIN (LOS/INT#) | ||||||
VOL | Low level output voltage | IOL = 3 mA | 0.4 | V | ||
SIGNAL DETECT | ||||||
SDH | Signal Detect: ON Threshold Level |
Default level to assert Signal Detect, 10.3125 Gbps |
20 | mVp-p | ||
SDL | Signal Detect: OFF Threshold Level |
Default level to de-assert Signal Detect, 10.3125 Gbps |
15 | mVp-p | ||
CML RX INPUTS | ||||||
R_Rd | DC Input differential Resistance | 100 | Ω | |||
RLRX-IN | Input Return-Loss | SDD11 10 MHz | –19 | dB | ||
SDD11 2.0 GHz | –14 | |||||
SDD11 6.0 - 11.1 GHz | –8 | |||||
VRX-LAUNCH | Source Transmit Signal Level | 600 | 1600 | mVp-p | ||
CML TX OUTPUTS | ||||||
T_VDIFF0 | Output differential voltage | Default setting, PRBS31 | 400 | 550 | 675 | mVp-p |
T_VDIFF7 | Output differential voltage | Maximum setting, PRBS31 Requires SMBus Control |
1000 | 1250 | mVp-p | |
VOD_DE | De-emphasis Level | Maximum setting, VOD and DE Requires SMBus Control Input: 10.3125Gbps, 64T pattern |
–12 | dB | ||
T_Rd | DC Output Differential Resistance | 100 | Ω | |||
TR/TF | Output Rise/Fall Time | Full Slew Rate 20% - 80% Input: 10.3125 Gbps, 8T Pattern |
36 | ps | ||
TRS/TFS | Output Rise/Fall Time | Limited Slew Rate (Reg 0x18) 20% - 80% Input: 10.3125 Gbps, 8T Pattern |
50 | ps | ||
TSDD22 | Output differential mode return loss | SDD22 10 MHz - 2 GHz | –19 | dB | ||
SDD22 5.5GHz | –15 | |||||
SDD22 11.1GHz | –11 | |||||
TPD | Propagation Delay | Retimed Data 10.3125 Gbps | 350 | ps | ||
TPD-RAW | Propagation Delay | Raw Data | 200 | ps | ||
TRANSMIT JITTER SPECS(1) | ||||||
TTJ | Total Jitter (1E-12) | PRBS7, 10.3125 Gbps | 7.5 | ps | ||
TRJ | Random Jitter | PRBS7, 10.3125 Gbps | 0.33 | ps (RMS) | ||
TDJ | Deterministic Jitter | PRBS7, 10.3125 Gbps | 3.6 | ps | ||
CLOCK AND DATA RECOVERY | ||||||
BWPLL | PLL Bandwidth –3 dB | Measured at 10.3125 Gbps | 5 | MHz | ||
JTOL | Total jitter tolerance | Jitter per SFF-8431 Appendix D.11 Combination of Dj, Pj, and Rj |
> 0.70 | UI | ||
TLOCK1 | CDR Lock Time | Standards Based(2) | 10 - 30 | ms | ||
TEMPLOCK | CDR Lock | Lock Temperature Range –40°C to 85°C operating range |
125 | °C | ||
SERIAL BUS INTERFACE CHARACTERISTICS(3) | ||||||
VIL | Data, Clock Input Low Voltage (SDA / SCL) |
0.8 | V | |||
VIH | Data, Clock Input High Voltage (SDA / SCL) |
2.1 | 3.6 | V | ||
VHY | Input Hystersis | >50 | mV | |||
VOL | Output Low Voltage | SDA or SCL, IOL = 1.25 mA | 0 | 0.36 | V | |
IIN | Input Current | SDA or SCL, VINPUT = VIN, VDD, GND | –15 | +15 | μA | |
TR | SDA Rise Time, Read Operation | SDA, RPU = 10K, Cb < 400 pF | 430 | ns | ||
TF | SDA Fall Time, Read Operation | SDA, RPU = 10K, Cb < 400 pF | 20 | ns | ||
TSU;DAT | Setup Time, Read Operation | 560 | ns | |||
THD;DAT | Hold Time, Read Operation | 615 | ns | |||
TSP | Input Filter | 50 | ns | |||
CIN | Input Capacitance | SDA or SCL | < 5 | pF | ||
RECOMMENDED TIMING FOR THE SERIAL BUS INTERFACE | ||||||
FSCL | SCL Clock Frequency | 400 | kHz | |||
TLOW | SCL Low Period | 1300 | ns | |||
THIGH | SCL High Period | 600 | ns | |||
THD;STA | Hold Time, Start Operation | 600 | ns | |||
TSU;STA | Setup Time, Start Operation | 600 | ns | |||
THD;DAT | Data Hold Time | 0 | 900 | ns | ||
TSU;DAT | Data Set Up Time | 100 | ns | |||
TSU;STO | Set Up Time, Stop Condition | 600 | ns | |||
TBUF | Bus Free Time Between Stop - Start |
1300 | ns | |||
TF | SCL and SDA, Fall Time | 300 | ns | |||
TR | SCL and SDA, Rise Time | 1000 | ns |
Test Conditions | ||
Datarate: 10.3125 Gbps with a PRBS7 pattern | ||
VOD Setting: 1000mV | ||
Temperature: 25°C and VDD = 2.5V |
Jitter Measurements | ||
Rj (RMS): 315 fs | Dj: 3.74 ps | Tj (1E-12): 7.33 ps |