SNLS474E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
The SPI (Serial Peripheral Interface) bus standard can be used to control the device. The SPI Mode is enabled when MODE_SEL Pin 1 is pulled high through the 1-kΩ resistor. The SPI bus comprises of 4 pins: Pin 2, Pin 3, Pin 4, and Pin 15:
The maximum operating speed supported on the SPI bus is 20 MHz.