SNLS757B June   2024  – November 2024 TUSB2E221

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Variants
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  8. Parametric Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 USB 2.0
      2. 8.3.2 eUSB2
      3. 8.3.3 Cross MUX
    4. 8.4 Device Functional Modes
      1. 8.4.1  Repeater Mode
      2. 8.4.2  Power-Down Mode
      3. 8.4.3  UART Mode
      4. 8.4.4  Auto-Resume ECR
      5. 8.4.5  L2 State Interrupt Modes
      6. 8.4.6  Attach Detect Interrupt Mode
      7. 8.4.7  GPIO Mode
        1. 8.4.7.1 EQ0 as GPIO0
        2. 8.4.7.2 EQ1 as GPIO1
        3. 8.4.7.3 EQ2/INT as GPIO2
      8. 8.4.8  CROSS
      9. 8.4.9  USB 2.0 High-Speed HOST Disconnect Detection
      10. 8.4.10 Frame Based Low Power Mode
    5. 8.5 Programming
      1. 8.5.1 I2C Target Interface
      2. 8.5.2 Register Access Protocol (RAP)
  10. Register Map
    1. 9.1 TUSB2E221 Registers
  11. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application: Dual Port System
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 eUSB PHY Settings Recommendation
      3. 10.2.3 Application Curve
    3. 10.3 Power Supply Recommendations
      1. 10.3.1 Power-Up Reset
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Example Layout
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The TUSB2E221 enables implementation of USB 2.0 compliant port on newer processors using lower voltage processes.

The TUSB2E221 is a USB eUSB2-USB 2.0 repeater supporting both device and host modes. The TUSB2E221 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.

The TUSB2E221 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.

The TUSB2E221 has multiple patented designs to provide robust interoperability, optimum performance, and power.

For systems without an I2C interface, the device offers eight individual settings with three strap-pins for USB 2.0 channel Equivalent Series Resistance (ESR) up to 17.5Ω. Device variants are available for different levels of eUSB2 trace length compensation up to 10 inches.

The I2C interface permits additional flexibility for users to fine tune the RX and TX settings of the device. The available settings are RX equalization, RX squelch threshold, RX disconnect thresholds, TX amplitude, TX slew rate and TX pre-emphasis.

Various debug options are available through the three EQ pins that can be configured to monitor various USB bus states or interrupt as well as CTA-936 UART mode control that can provide SoC debug capabilities. EQ0 and EQ1 can be used as general purpose I2C to GPIOs bridge.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TUSB2E221 VBW (WQFN, 20)(3) 3mm × 3mm
YCG (DSBGA, 25) 2mm × 2mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
Package is preview only.
TUSB2E221 Simplified Schematic Simplified Schematic