SNLS757B June 2024 – November 2024 TUSB2E221
PRODMIX
The EQ0 pin enters input mode at power up and is sampled during reset.
The EQ0 defaults to active high UART mode (bypass mode) enable control for eUSB2 port0 after power up in I2C mode.
The EQ0 pin can be configured to be input or output mode through the I2C register write. The output event is selected through the I2C register. Refer to the GPIO0_CONFIG register for more information.
The EQ0 input status change can be reported through the EQ2/INT as an interrupt if enabled through the I2C. The status change trigger can be programmed to be edge trigger or level trigger through the I2C.
The EQ0 pin in output mode defaults to open-drain output but can be configured to be push-pull output. The EQ0 pin can drive up to 3pF loads when in push-pull mode.
The EQ0 pin reverts back to input upon RESETB assert, deassert, or soft reset.
In non I2C mode, the EQ0 pin is used for USB PHY tuning.