Menu
Product
Email
PDF
Order now
DP83TC817S-Q1 Precise and Secure 100BASE-T1 Automotive Ethernet with IEEE802.1AE MACsec, IEEE802.1AS and TC10 Sleep-Wake
SNLS767A
April 2024 – October 2024
DP83TC817S-Q1
PRODUCTION DATA
CONTENTS
SEARCH
DP83TC817S-Q1 Precise and Secure 100BASE-T1 Automotive Ethernet with IEEE802.1AE MACsec, IEEE802.1AS and TC10 Sleep-Wake
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Application Information
5.1
MAC Security
5.2
Time Syncronization
5.3
TC10 Sleep Wake-up
5.4
DP83TC817EVM-MC and Software Support
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Community Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
8.1
Package Option Addendum
8.1.1
Packaging Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
DP83TC817S-Q1 Precise and Secure 100BASE-T1 Automotive Ethernet with IEEE802.1AE MACsec, IEEE802.1AS and TC10 Sleep-Wake
1
Features
IEEE 802.1AE MACsec
MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG Ethernet frames
Authentication, encryption at line rate
Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC
Auto rollover support for SAK
Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
Window replay protection
IEEE 802.1AS time synchronization
Highly accurate 1pps signal
Synchronization Jitter: < ±15ns (options to reduce to ±1ns)
Synchronization Offset: < ±30ns
Precise time stamping for MACsec encoded PTP packets
Multiple IOs for event capture and trigger
IEEE 802.3bw, OA 100BASE-T1 and TC-10 compliant
< 18μA sleep current
Fast wake from sleep by retaining PHY configuration during sleep (optional)
Robust EMC Performance
IEC62228-5, OA EMC compliant
SAE J2962-3 EMC compliant
39dBm DPI Immunity with ±5% assymetry
<4dBμV radiated emissions in GPS and Glonass bands
Stripline Emissions: Class-II compliant
MAC Interfaces: MII, RMII, RGMII, SGMII
Footprint compatible with TI's 1000BASE-T1 PHY
Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
Diagnostic tool kit
Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
Voltage, Temperature & ESD sensors
PPM monitor: Provides external clock ppm drift (up to ±100ppb accuracy)
AEC-Q100 qualified for Automotive Applications:
Temperature Grade 1: –40°C to +125 °C
IEC61000-4-2 ESD level 4 MDI: ±8kV CD