Home Interface Ethernet ICs Ethernet PHYs
NEW

DP83TC817S-Q1

ACTIVE

Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10

DP83TC817S-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 802.1AE MACsec, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² 6 x 6
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG Ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC
    • Auto rollover support for SAK
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization Jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization Offset: < ±30ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • IEEE 802.3bw, OA 100BASE-T1 and TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • Robust EMC Performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% assymetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline Emissions: Class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 1000BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
    • Voltage, Temperature & ESD sensors
    • PPM monitor: Provides external clock ppm drift (up to ±100ppb accuracy)
  • AEC-Q100 qualified for Automotive Applications:
    • Temperature Grade 1: –40°C to +125 °C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
  • IEEE 802.1AE MACsec
    • MACsec frame expansion: Inbuilt buffering and flow control support to handle 12 byte IPG Ethernet frames
    • Authentication, encryption at line rate
    • Cipher suites: GCM-AES-XPN-128/256, GCM-AES-128/256
    • Secure Channel: Total 16 SAK enabling 8 Tx/Rx SC
    • Auto rollover support for SAK
    • Ingress/Egress classification for Ethertype, VLAN, DMAC: up to 8 parallel rules
    • Window replay protection
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
      • Synchronization Jitter: < ±15ns (options to reduce to ±1ns)
      • Synchronization Offset: < ±30ns
    • Precise time stamping for MACsec encoded PTP packets
    • Multiple IOs for event capture and trigger
  • IEEE 802.3bw, OA 100BASE-T1 and TC-10 compliant
    • < 18µA sleep current
    • Fast wake from sleep by retaining PHY configuration during sleep (optional)
  • Robust EMC Performance
    • IEC62228-5, OA EMC compliant
    • SAE J2962-3 EMC compliant
    • 39dBm DPI Immunity with ±5% assymetry
    • <4dBµV radiated emissions in GPS and Glonass bands
    • Stripline Emissions: Class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 1000BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Signal Quality Indication (SQI) & Time Domain Reflectometry (TDR)
    • Voltage, Temperature & ESD sensors
    • PPM monitor: Provides external clock ppm drift (up to ±100ppb accuracy)
  • AEC-Q100 qualified for Automotive Applications:
    • Temperature Grade 1: –40°C to +125 °C
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD

The DP83TC817S-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC817S-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The PHY supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC817S-Q1 offers ingress classification to filter the unwanted packets & supports WAN MACsec for end-to-end security.

The DP83TC817S-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications, with support for encrypted PTP packets.

The DP83TC817S-Q1 supports OA TC-10 low power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

The DP83TC817S-Q1 is footprint compatible to TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with a single board for different speeds and features.

The DP83TC817S-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables with xMII interface flexibility.

The DP83TC817S-Q1 integrates IEEE 802.1AE line rate security with authentication and optional encryption support to secure communication over the network. The PHY supports up to 16 secure association (SA) channels with automatic SAK rollover and extended packet numbering support. DP83TC817S-Q1 offers ingress classification to filter the unwanted packets & supports WAN MACsec for end-to-end security.

The DP83TC817S-Q1 integrates IEEE802.1AS / IEEE1588v2 to enable highly accurate time synchronization and hardware time stamping for time-sensitive, real-time controlled applications, with support for encrypted PTP packets.

The DP83TC817S-Q1 supports OA TC-10 low power sleep feature with wake forwarding for reduced system power consumption when communication is not required.

The DP83TC817S-Q1 is footprint compatible to TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with a single board for different speeds and features.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

DP83TC817-Q1-DESIGN DP83TC817-Q1 100BASE-T1 PHY with MACsec

DP83TC817-Q1
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83TC817S-Q1 Automotive 100BASE-T1 Ethernet PHY with MACsec, precise time synchronization and TC-10
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-020072 — 100/1000Base-T1 automotive Ethernet expansion reference design for Jacinto™ 7 processors

This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC817S-Q1 100MBit/s single pair Ethernet (SPE) PHY with the (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos