Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DP83TG721x-Q1 1000BASE-T1 Automotive Ethernet PHY with Advanced TSN and AVB
1 Features
- IEEE802.3bp 1000BASE-T1 compliant
- OA TC10 compliant, <20μA sleep current
- Local and remote wake up and wake forwarding
- Advanced TSN
- IEEE 1588v2/802.1AS Time Synchronization
- Hardware time-stamping with integrated phase correction
- Highly accurate 1pps signal (±15ns)
- Audio Clocking
- AVB IEEE 1722 media clock generation capability
- Phase synchronized wall clock output: 1KHz to 50MHz
- I2S & TDM8 SCLK/FSYNC/MCLK clock generation
- Open Alliance TC12 Interoperability and EMC compliant
- OA EMC compliant
- SAE J2962-3 EMC Compliant
- Integrated LPF on MDI pins
- MAC Interfaces: MII, RMII, RGMII, and SGMII
- Supported I/O voltages: 3.3V, 2.5V, and 1.8V
- Pin compatible with TI's 100BASE-T1 PHYs and 1000BASE-T1 PHYs
- Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
- Diagnostic tool kit
- Temperature, Voltage, ESD monitor
- Data throughput calculator : Inbuilt MAC packet generator, counter and error checker
- Signal Quality Indicator
- TDR based open and short cable fault detection
- CQI for cable degradation monitoring
- Loopback modes
- AEC-Q100 Qualified
- IEC61000-4-2 ESD : ±8kV contact discharge