SNLS777A May   2024  – June 2024 DP83TG721R-Q1 , DP83TG721S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 Time Synchronization
    2. 5.2 Integrated Audio Over Ethernet
    3. 5.3 TC10 Sleep/Wake-Up
    4. 5.4 DP83TG721 EVM-MC and Software Support
    5. 5.5 Comparison of Device Features
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History

Comparison of Device Features

The DP83TG721-Q1 enables very high time synchronization accuracy for automotive applications. Compared to the DP83TG720x series, the DP83TG721-Q1 offers advanced diagnostic tools, hardware time stamping, TC-10 low power sleep, and has integrated Audio Video Bridging (AVB). Comparison Between DP83TG720x and DP83TG721x provides an overview of feature differences between the two.

Table 5-1 Comparison Between DP83TG720x and DP83TG721x
FeatureDP83TG720x-Q1DP83TG721x-Q1
Interfaces
PMA/PMD1000Base-T11000Base-T1
MAC Interface Support

RGMII only (for DP83TG720R-Q1)

RGMII, SGMII (for DP83TG720S-Q1)

RGMII only (for DP83TG721R-Q1)

RGMII, SGMII (for DP83TG721S-Q1)

Features Supported
Sleep/Wake functionalityCustom Sleep/Wake ImplementationOA TC10 Compliant Implementation
Internal Power ShutdownNoSupported with EN pin
Diagnostics

Signal Quality Indicator (SQI)

Time Domain Reflectometry (TDR)

Built-In Self Test (BIST)

Compliance Test Modes

Signal Quality Indicator (SQI)

Time Domain Reflectometry (TDR)

Built-In Self Test (BIST)

Compliance Test Modes

Cable Quality Indicator (CQI)

802.1AS SupportNo

PTP Wall Clock

Tranmsit and Receive Packet Parsing and Timestamping

Event Triggering and Timestamping

AVB Clock GenerationNo

IEEE1722 CRF packet decode

Media, Bit and Codec Clock Generation

Power Supply
VDDA3P3V3.3V +/- 10%3.3V +/- 10%
VDDIO

1.8V +/- 10%

2.5V +/- 10%

3.3V +/- 10%

1.8V +/- 10%

2.5V +/- 10%

3.3V +/- 5%

VSLEEP3.3V +/- 10%3.3V +/- 10%
VDD0.95V - 1.1V1.05V - 1.21V