SNLU284 May   2020 LMH9135

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
  4.   10
    1.     11
    2.     12
    3.     13
    4.     14

LMH9135 EVM Bill of Material

Table 2-1 LMH9135 EVM BOM
Item # Designator Qty Value Description Footprint PartNumber Manufacturer Alternate PartNumber Alternate Manufacturer
1 !PCB1 1 Printed Circuit Board AMPS087 Any
2 C1 1 1 µF CAP, CERM, 1 µF, 10 V, ± 20%, X5R, 0201 0201 CL03A105MP3NSNC Samsung Electro-Mechanics
3 C2 1 0.01 µF CAP, CERM, 0.01 µF, 10 V, ± 10%, X7R, 0201 0201 GRM033R71A103KA01D MuRata
4 C3 1 0.1 µF CAP, CERM, 0.1 µF, 16 V, ± 10%, X5R, 0201 0201_033 GRM033C71C104KE14D MuRata
5 C4 1 3.9 pF ((1)) 3.9 pF Thin Film Capacitor 16 V 0201 (0603 Metric) ACCU_0201 0201YJ3R9BBSTR AVX
6 J1 1 Terminal Block, 5.08 mm, 2x1, TH PhoenixContact_1715721 1715721 Phoenix Contact
7 J2, J3, J4 3 SMA JACK 50 OHM, R/A, SMT Rosenberger_32K243-40ML5 32K243-40ML5 Rosenberger
8 J5 1 Header, 100 mil, 3x1, Tin, TH CONN_PEC03SAAN PEC03SAAN Sullins Connector Solutions
9 R1 1 2.49 k RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022K49FKED Vishay-Dale
10 R2 1 3.24 k RES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04023K24FKED Vishay-Dale
11 SH-J1 1 1x2 Shunt, 100 mil, Gold plated, Black SNT-100-BK-G SNT-100-BK-G Samtec 969102-0000-DA 3M
12 U1 1 LMH9135RRL, RRL0012A (WQFN-12) RRL0012A LMH9135RRL Texas Instruments Texas Instruments
13 FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. Fiducial10-20 N/A N/A
Alternate 3.9 pF part: 02013J3R9BBSTR