SNLU289 September 2020 DP83TG720R-Q1 , DP83TG720S-Q1
The Media Converter can be powered via USB or via a 5 V DC to 30 V DC source applied to the dedicated power connection. The maximum voltage applied to the dedicated power connector must not exceed 30 V DC. The power connector and USB connector can be used simultaneously.