SNLU289 September 2020 DP83TG720R-Q1 , DP83TG720S-Q1
Before using the Media Converter the default settings should be verified.
Component | Type | Setting | Description |
---|---|---|---|
S1 | DIP-Switch |
|
Normal mode standard configuration master/slave. |
J2 | Header-Pins |
|
|
J14 | Header-Pins |
|
Connect MDC and MDIO from PHY to MSP |
J15 | Header-Pins | Not placed | Programming connector |
J19 | Header-Pins | Placed 1-2 | Reset connector. Remove for programming |
J20 | Header-Pins | Placed 1-2 | Power connector 3.3V 720 PHY |
J21 | Header-Pins | Placed 1-2 | Power connector 1.0V 720 PHY |
J9 | Header-Pins | Placed 1-2 | Power connector USB_VBUS |
R6 and R10 | Resistors | Populated for Rosenberger H-MTD | make sure, R8 and R9 are not populated |
R8 and R9 | Resistors | Populated for TE Matenet | make sure, R6 and R10 (SGMII 0: R11) are not populated |
R74 to R85 | Resistors | Populated | populated to connect 720 to 867 via RGMII |
R95 | Resistor | Populated | 720 RGMII align Mode strap |
R94 and R33 | Resistor | Populated | 867 RGMII Mirror Enable |