SNLU298 August 2021 DS320PR810
Section 2.5 shows DS320PR810-SMP-EVM controls.
COMPONENT | NAME | Shunt Position / DESCRIPTION |
---|---|---|
JMP1 | I2C Adapter Select | I2C Mode Select: 1-2 USB2ANY 2-3 Aardvark |
J17 | RX_DET/SCL |
RX DET/SCL: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 9-10: SCL N/C: L4 |
J18 | GAIN0/SDA |
GAIN0/SDA: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 9-10: SDA N/C: L4 |
J19 | EQ0/ADDR0 |
EQ0/ADDR0: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J20 |
EQ1/ADDR1 |
EQ1/ADDR1: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J21 |
EQ0_1 |
EQ0_1: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J22 |
EQ1_1 |
EQ1_1: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J23 |
MODE |
MODE: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J24 |
GAIN1 |
GAIN1: 1-2: L0 3-4: L1 5-6: L2 7-8: L3 N/C: L4 |
J25 |
PD0 |
PD0: 1-2: Pull-Up – 3.3V 2-3: GND |
J26 |
PD1 |
PD1: 1-2: Pull-Up – 3.3V 2-3: GND |
J27 |
ALL_DONE_N |
ALL_DONE_N: 1-2: GND N/C: Pull-Up to 3.3V |
J28 |
READ_EN_N |
READ_EN_N: 1: READ_EN_N 2: GND |
J29 |
RSVD0 |
RSVD0: 1-2: Pull-Up – 3.3V 2-3: GND |
J30 |
RSVD1 |
RSVD1: 1-2: Pull-Up – 3.3V 2-3: GND |