SNLU298 August 2021 DS320PR810
Each channel of the DS320PR810 features a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of the passive channel. Table 2-4 shows available equalization boost through EQ control pins (EQ1_0 and EQ0_0 for channels 0–3 and EQ1_1 and EQ0_1 for channels 4–7) when in Pin Control mode (MODE = L0).
EQ INDEX | EQ1 PIN LEVEL | EQ0 PIN LEVEL | CTLE BOOST AT 8GHz (dB) | CTLE BOOST AT 16GHz (dB) |
---|---|---|---|---|
0 | L0 | L0 | Refer to data sheet | Refer to data sheet |
1 | L0 | L1 | ||
2 | L0 | L2 | ||
3 | L0 | L3 | ||
4 | L0 | L4 | ||
5 | L1 | L0 | ||
6 | L1 | L1 | ||
7 | L1 | L2 | ||
8 | L1 | L3 | ||
9 | L1 | L4 | ||
10 | L2 | L0 | ||
11 | L2 | L1 | ||
12 | L2 | L2 | ||
13 | L2 | L3 | ||
14 | L2 | L4 | ||
15 | L3 | L0 | ||
16 | L3 | L1 | ||
17 | L3 | L2 | ||
18 | L3 | L3 | ||
19 | L3 | L4 |
The equalization gain of each channel of each device can also be set by writing to SMBus, I2C registers in I2C Mode.