SNLU301 November 2021 SN75LVPE5412 , SN75LVPE5421
Each DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 deploys an RX Detect state machine that governs the RX detection cycle as defined in the PCI Express specification. At power up or after a manually triggered event, the redriver determines whether or not a valid PCI Express termination is present at the far end of the link. The RX_DET/SCL pin of DS320PR412, DS320PR421, SN75LVPE5412 and SN75LVPE5421 provides additional flexibility to system designers to appropriately set the device in their desired mode, according to Table 2-5.
PD PIN LEVEL | RX_DET PIN LEVEL | DESCRIPTION |
---|---|---|
L | L0 | PCI Express RX detection state machine is disabled. Recommended for non-PCI Express use cases. Inputs are always 50 Ω. |
L | L1 | Outputs poll until three consecutive valid detections. |
L | L2 | Outputs poll until two consecutive valid detections. |
L | L3 | Reserved. |
L | L4 | TX polls every ~150us until valid termination is detected. Recommended Default setting for PCIe. |
H | X | Manual reset, inputs are Hi-Z |