SNLU346 May 2024 TUSB2E221
Evaluation of the TUSB2E221EVM requires a 5V power source, a USB connection, and an eUSB2 connection. This section assumes that the TUSB2E221EVM jumpers are in placed in the default state as described in Table 3-1.
Designator | Default Position | Description |
---|---|---|
J1 | 1-2 | VBUS to J5 micro-USB Port A connector |
J3 | 1-2 | 5V Rail and DC Jack to VBUS |
J4 | N/A | I2C interface |
J6 | N/A | VBUS to J10 micro-USB Port B connector |
J7 | 2-3 | EQ1 low |
J12 | 2-3 | EQ0 low |
J14 | 1-2 | 5V input to 3.3V LDO |
J15 | 1-2 | 1.8V supply rail to 1.8V IO rail |
J16 | 1-2 | 1.8V LDO output to 1.8V supply rail |
J17 | 1-2 | 3.3V supply rail to 1.8V LDO |
J18 | N/A | EQ2 floating |
J19 | 1-2 | I2C SDA pullup resistor |
J20 | 1-2 | I2C SCL pullup resistor |
SW1 | 2-1 (Left) | Set in 2-1 position (left) |
SW3 | 2-3 (Top) | Set in 2-3 position (top) |
The following test procedure describes how to integrate the EVM into a eUSB system and begin evaluation. Before getting started, make sure that power is not supplied to the system and proper ESD protective measures are in place.