SNOA961A February 2017 – February 2023 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
Inductive touch functionality is based on the sensor’s magnetic field interacting with a metal surface. Therefore the magnetic field must reach the surface of the metal. The magnetic field ‘size’ is based on the size of the inductor—the larger the inductor, the larger the generated magnetic field.
For a circular inductor, the size of the inductor is the diameter. For a non-circular inductor, sensor diameter is effectively the minimum axis size.