LDC2112
- Low Power Consumption:
- One Button: 6 µA at 0.625 SPS
- Two Buttons: 72 µA at 20 SPS
- Configurable Button Scan Rates:
- 0.625 SPS to 80 SPS
- Force Level Measurement of Touch Buttons
- Independent Channel Operation:
- Two Channels for LDC2112
- Four Channels for LDC2114
- Integrated Algorithms to Enable:
- Adjustable Force Threshold per Button
- Environmental Shift Compensation
- Simultaneous Button Press Detection
- Supports Independent Operation without MCU
- Robust EMI Performance:
- Allows for CISPR 22 and CISPR 24 Compliance
- Operating Voltage Range: 1.8 V ± 5%
- Temperature Range: –40 °C to +85 °C
- Interface:
- I2C
- Dedicated Logic Output per Channel
Inductive sensing technology enables touch button design for human machine interface (HMI) on a wide variety of materials such as metal, glass, plastic, and wood, by measuring small deflections of conductive targets. The sensor for an inductive touch system is a coil that can be implemented on a small PCB located behind the panel and protected from the environment. Inductive sensing solution is insensitive to humidity or non-conductive contaminants such as oil and dirt. It is able to automatically correct for any deformation in the conductive targets.
The LDC2112/LDC2114 is a multi-channel low-noise inductance to digital converter with integrated algorithms to implement inductive touch applications. The device employs an innovative LC resonator that offers high rejection of noise and interference. The LDC2112/LDC2114 can reliably detect material deflections of less than 200 nm.
The LDC2112/LDC2114 includes an ultra-low power mode intended for power on/off buttons in battery powered applications.
The LDC2112/LDC2114 is available in a 16-pin DSBGA or TSSOP package. The 0.4 mm pitch DSBGA package has a very small 1.6 × 1.6 mm nominal body size with a maximum height of 0.4 mm. The 0.65 mm pitch TSSOP package has a 5.0 × 4.4 mm nominal body size with a maximum height of 1.2 mm.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LDC2114EVM — LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module
LDCTOUCHCOMCOILEVM — Inductive Touch Sensor Coil Evaluation Board
LDC-CALCULATOR-TOOLS — Inductive Sensing Design Calculator Tool
The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.
Supported products & hardware
Products
Inductive sensor AFEs
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFD) | 16 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.