SNOA961A February 2017 – February 2023 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
The LDC211x and LDC3114 devices measure the shift in frequency of an LC resonator sensor. #T4726003-6 shows the change in frequency versus metal deflection for an example flex PCB sensor. The nominal spacing between the metal target and sensor is 150 µm. As shown in the graph, the change in frequency is approximately linear with small metal deflections.
To design an inductive touch button system, TI recommends to obtain the deflection vs force characteristic of the button surface. It is often easier to determine this using mechanical modeling and simulation. This is to ensure that there is enough deflection for a desirable force threshold. The Metal Deflection tab of the LDC Calculations Tool provides an estimate of the metal deflection for a specified button material and geometry.