SNOA961A February 2017 – February 2023 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
Maintaining a consistent separation (gap) between the sensor and the target is critical to ensure effective sensing. The system design feature which provides this is the spacer.
Typical spacer thicknesses range from 0.1 mm to 0.5 mm, depending on the sensor geometry and sensor electrical parameters. In general, thinner spacers provide better performance, provided the sensor electrical characteristics are within the LDC211x/LDC3114 boundary conditions. Setting the spacer thickness to less than 10% of the coil diameter (for a rectangular or elliptical shaped sensor, 10% of the shorter side) generally provides optimum performance.
Wider spacers may be needed when an adhesive is used to attach the sensor to the target surface, to provide a stronger attachment to the target.