SNOAA69
April 2021
LM36922
,
LM36923
,
LM3697
Trademarks
1
Introduction
1.1
LM3697 Key Specifications
1.2
LM3697 Simplified Block Diagram
2
How to map Exponential Data to the Linear Dimming Lookup Table
2.1
Why use Exponential Data for Dimming?
2.2
Design Sample: Map Exponential Data to Linear Brightness Dimming Lookup Table
3
Key LM369xx Design Tips
3.1
Simplified Schematic
3.2
How to Choose Key Components: Inductor and Capacitor, Schottky Diode D1
4
LM369xx PCB Layout Tips
5
References
3.1
Simplified Schematic
Figure 3-1
LM3697 Typical Schematic
C
OUT
is output filter capacitor, the maximum resistant voltage has to be higher than V
OUT
.
Schottky Diode D1 is used to rectify and generate high voltage to drive the LED string, the maximum reversed voltage has to be higher than V
OUT
.
Power inductor L is used to store power energy to drive the LED string.
For the unused channel pin, float it.