LM36922
- 1% Matched Current Sinks Across (Process,
Voltage, Temp) - 3% Current Sink Accuracy Across (Process,
Voltage, Temp) - 11-Bit Dimming Resolution
- Up to 91.6% Solution Efficiency
- Drives from One to Two Parallel LED Strings at up
to 28 V - PWM Dimming Input
- I2C Programmable
- Selectable 500-kHz and 1-MHz Switching
Frequency with Optional –12% shift - Auto Switch Frequency Mode (250 kHz, 500 kHz,
1 MHz) - Four Configurable Overvoltage Protection
Thresholds (17 V, 21 V, 25 V, 29 V) - Four Configurable Overcurrent Protection
Thresholds (750 mA, 1000 mA, 1250 mA, 1500
mA) - Thermal Shutdown Protection
The LM36922 is an ultra-compact, highly efficient, two string white-LED driver designed for LCD display backlighting. The device can power up to 8 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.
The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies and noise-free operation.
The device operates over the 2.5-V to 5.5-V input voltage range and 40°C to 85°C temperature range.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM36922 Highly Efficient Dual-String White LED Driver datasheet | PDF | HTML | 13 May 2015 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to use the LM3697 Device to Design a Backlight Unit in a Smartphone | PDF | HTML | 15 Apr 2021 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
Application note | Inductor Selection in Boost Converters for LCD Backlight Applications | 24 Oct 2016 | ||
Application note | Schottky Diode Selection in Asynchronous Boost Converters | 06 Sep 2016 | ||
EVM User's guide | Using the LM36922EVM Evaluation Module | 13 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM36922EVM — LM36922 Highly Efficient Dual-String White LED Driver Evaluation Module
The LM36922 Evaluation Module (LM36922EVM) is designed to fully evaluate the LM36922 Highly Efficient Dual-String White LED backlight driver. The LM36922EVM consists of the LM36922 with 2p8s white LED strings with jumpers to enable 1p2s through 2p8s led string configurations. LED string (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.