The following features are available with the LM3697 device:
- 2.7-V to 5.5-V input voltage
range
- Drives up to three parallel white
LED strings (40-V maximum VOUT)
- Backlight efficiency up to
90%
- Up to 30 mA per current sink
- 11-bit exponential and linear
dimming control via PWM, or I2C brightness control, or both
- Supports CABC function
- Backlight operation with 4.7-µH
to 22-µH inductor
- Selectable 500-kHz and 1-MHz
switching frequency
- Four configurable overvoltage
protection thresholds (16 V, 24 V, 32 V, and 40 V)
- ±2.5% matched LED current, up to
30 mA
- ±2% accurate LED current at
exponential mode