SNOAA71 June 2021 LMP7704-SP , OPA4277-SP
Input | Output | Common-mode Voltage | Supply | Total Ionizing Dose | SEL Immunity | ||||
---|---|---|---|---|---|---|---|---|---|
Vd_min | Vd_max | Vout_min | Vout_max | Vcm | V+ | V- | Vref | ≥ 100krad(Si) | ≥ 85 MeV·cm2/mg |
–50 mV | 50 mV | 0.2 V | 5 V | 5 V | 10 V | 0 V | 2.6 V |
This design uses discrete op amps to implement an instrumentation amplifier (IA) design using space-grade (SP) components for use in space applications. The circuit converts a differential signal to a single-ended output signal. Linear operation of an instrumentation amplifier depends upon linear operation of its building block: op amps. An op amp operates linearly when the input and output signals are within the respective input common-mode and output swing ranges of the device. The supply voltages used to power the op amps define these ranges.