SNOAA71 June 2021 LMP7704-SP , OPA4277-SP
LMP7704-SP | |
---|---|
Vsupply | ±1.35V to ±6V |
VinCM | (V–) – 0.2V to (V+) + 0.2V |
Vout | (V–) – 120mV to (V+) + 120mV |
Vos | ±32μV |
Iq | 725μA per channel |
Ib | ±200fA |
UGBW | 2.5MHz |
SR | 0.9V/μs |
#Channels | 4 |
Total Ionizing Dose | 100krad(Si) |
SEL Immunity to LET | 85MeV·cm2/mg |
www.ti.com/product/LMP7704-SP |