SNOSDE0A February 2022 – May 2022 LM74502-Q1 , LM74502H-Q1
PRODUCTION DATA
The important MOSFET electrical parameters are the maximum continuous drain current, ID, the maximum drain-to-source voltage, VDS(MAX), the maximum source current through body diode, and the drain-to-source On resistance, RDSON.
The maximum continuous drain current, ID, rating must exceed the maximum continuous load current. The maximum drain-to-source voltage, VDS(MAX), must be high enough to withstand the highest differential voltage seen in the application. This requirement includes any anticipated fault conditions. TI recommends to use MOSFETs with voltage rating up to 60-V maximum with the LM74502-Q1 because SOURCE pin maximum voltage rating is 65 V. The maximum VGS LM74502-Q1 can drive is 13.9 V, so a MOSFET with 15-V minimum VGS rating must be selected. If a MOSFET with VGS rating < 15 V is selected, a Zener diode can be used to clamp VGS to safe level.
To reduce the MOSFET conduction losses, lowest possible RDS(ON) is preferred. Selecting a MOSFET with RDS(ON) that gives VDS drop 20 mV to 50 mV at full load provides good trade off in terms of power dissipation and cost.
Thermal resistance of the MOSFET must be considered against the expected maximum power dissipation in the MOSFET to ensure that the junction temperature (TJ) is well controlled.