SNOSDE0A February 2022 – May 2022 LM74502-Q1 , LM74502H-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Pins | VS to GND | –60 | 60 | V | |
EN/UVLO, OV, SRC to GND | –60 | 60 | |||
External capacitance | VS | 22 | nF | ||
VCAP to VS | 0.1 | µF | |||
External MOSFET max VGS rating | GATE to SRC | 15 | V | ||
TJ | Operating junction temperature range(2) | –40 | 150 | °C |