SNOSDE5A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
Minimum of 1 µF CVS capacitance is required. During input overvoltage transient, resistor R1 and zener diode DZ are used to protect VS pin from exceeding the maximum ratings by clamping VVS to 60 V. Choosing R1 = 10 kΩ, the peak power dissipated in zener diode DZ can be calculated using Equation 4.
Where VDZ is the breakdown voltage of zener diode. Select the zener diode which can handle peak power requirement.
Peak power dissipated in resistor R1 can be calculated using Equation 5.
Select a resistor package which can handle peak power and maximum DC voltage.