SNOSDE5A December 2021 – May 2022 LM74502 , LM74502H
PRODUCTION DATA
For the LM74502 to operate in conduction mode the gate driver must be enabled as described in the Gate Driver (GATE, SRC) section. If these conditions are achieved the GATE pin is
LM74502, LM74502H gate drive is disabled when OV pin voltage is above VOVR threshold or EN/UVLO pin voltage is lower than VEN/UVLOF threshold.