SNOU164B September 2018 ā June 2024 TLV4021 , TLV4041
TL40x1 DEVICE | TLV40x1EVM DIP HOLES | ||
---|---|---|---|
PIN NUMBER | SIGNAL NAME | PIN NUMBER | SIGNAL NAME |
A1 | OUT | 1 | OUT |
B1 | V+ | 4 | V_POS |
B2 | Vā | 5 | V_NEG |
A2 | IN | 8 | IN |
7 | IN_AUX | ||
2 | VPU | ||
3, 6 | No Connection |
DEVICE | REFERENCE VOLTAGE |
INPUT CONFIGURATION |
OUTPUT TOPOLOGY |
---|---|---|---|
TLV4021R2 TLV4021R1 |
0.2V 1.2V |
Non-Inverting | Open-Drain |
TLV4031R2 TLV4031R1 |
0.2V 1.2V |
Inverting | Open-Drain |
TLV4041R2 TLV4041R1 |
0.2V 1.2V |
Non-Inverting | Push-Pull |
TLV4051R2 TLV4051R1 |
0.2V 1.2V |
Inverting | Push-Pull |