SNOU192A December 2021 – December 2021 LM74502
Channel 1 on the LM74502EVM is populated with one set of back-to-back connected N-channel MOSFETs (Q3 and Q4 in channel 1) capable to support 5-A applications. Placeholders for parallel FETs (Q1 and Q2 in channel 1) and are provided for extending current to 10 A and can be used to validate other MOSFETs. To enable the user to evaluate load switch functionality, one FET (Q8) is populated on channel 2.