SNOU206 October 2024 LMG2640
The LMG2640EVM-090 operates as a half-bridge daughter card that can be either part of a larger custom designed system or paired with the mother board. TI provides a mother board (LMG342X-BB-EVM) to interface with LMG2640EVM-090. LMG342X-BB-EVM can support up to 4kW. The mother board is designed to operate LMG2640 in an open-loop synchronous buck or boost converters. Probe locations are provided to measure the logic and power stage voltages. This board assembly is not a good choice for Double Pulse Testing (DPT).
The LMG2640EVM-090 is designed for use in AC/DC, DC/DC and DC/AC applications.