The mother boards have the following
features and specifications:
- Requires only a single 12V bias
supply
- Requires only a single 0V to 5V
PWM input to generate a gate drive signal
- PWM disables in the event of a
fault from the LMG2640EVM-090
- Maximum recommended operating
voltage of 480-V and absolute
maximum voltage of 650V