SNOU206 October 2024 LMG2640
The LMG2650 has two modes of operation controlled by the EN pin. The device is in Active mode when the EN is logic high and in Standby mode when the EN pin is logic low. See the LMG2640 Integrated 650V GaN Half Bridge data sheet for more information. The LMG2640EVM-090 by default has the EN pin set high with a 0 Ohm resistor connected to 12V so the device is normally operational. By removing this resistor, the EN test point can be shorted to AGND and the device enters Standby mode.