SNOU206 October 2024 LMG2640
DC Voltage Source: Capable of supplying the input of the EVM up to 480 V.
DC Bias Source: Capable of 12V output up to 1.5A.
Function Generator: Capable of 0V to 5V square wave output with adjustable duty cycle and frequency in the operating range. TI recommends operating the LMG2640EVM-090 and mother boards with a switching frequency between 50kHz to 200kHz in hard-switching converters.
Oscilloscope: Capable of at least 200MHz operation. A 1GHz or greater oscilloscope and probes with short ground springs are required for accurate measurements.
DC Multimeters: Capable of 650V measurement, designed for determining operation and efficiency (if desired).
DC Load: Capable of 650V operation at up to 20A in current-mode operation.
Fan: For the heat-sink-version EVM daughter card, a dedicated cooling fan is attached on the back side of the heat sink. Please make sure the fan is powered by the 12V power supply before test.