SNOU206 October 2024 LMG2640
There are multiple test points on the LMG2640EVM-090 daughter card designed for analog and digital measurements with an oscilloscope. For a full list, refer to Table 2-1. Digital test points such as Fault, PWM, EN, and CS test points can be used to debug a system and understand how the device operates. However, note that the high signal ringing is expected. Long traces route these test points for easy measuring, but introduce parasitics that appear as high frequency noise during switching transitions. The test points are designed for observation only, and are useful for functional debugging with this daughter card.